Select Your Country

Go to global website

F.FB0.T**.***.1.0.***.***.**** FieldBarrier Junction Box

Key Benefits at a Glance

  • 4, 8 or 12 outputs Ex ia
  • Brushed enclosure, IP66
  • Configurable cable entries for trunk and spurs
  • Packaged certified solution
  • For FOUNDATION Fieldbus H1 and PROFIBUS PA
  • Installation in Zone 1

Show more

FOUNDATION Fieldbus interface
Product Compliance: Europe – CE
Approval
FieldConnex® interface
PROFIBUS interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of F.FB0.T**.***.1.0.***.***.****

FieldBarrier Junction Box, Brushed Stainless Steel
Design / MountingOutside installation
Installed componentsFieldBarrier RD0-FB-Ex4.COM
For technical data on installed electronic component see data sheet.
Degree of protectionEN 60529
Impact resistanceEN 60079-0
Ambient temperature-40 ... 60 °C (-40 ... 140 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Relative humidity< 75 % (annual mean)
< 95 % (30 d/year), no moisture condensation
Impact resistance7J
Enclosure coverHinged door with captive retaining screws
Degree of protectionIP66
Cable entrycable gland and stopping plug options see separate table
Material
HousingStainless steel 1.4404 / AISI 316L
Surfacebrushed
SealSilicone, fire-resistant, one piece, foamed
Material thicknessenclosure body, enclosure cover, mounting plate: 1.5 mm
Dimensions(W x H x D)
300 x 230 x 160 mm (1 x RD0-FB-Ex4.COM)
380 x 380 x 220 mm (2 x RD0-FB-Ex4.COM)
480 x 380 x 220 mm (3 x RD0-FB-Ex4.COM)
Mountingthru-holes Ø 7 mm
Groundinggrounding bolt M6 , brass, nickel-plated
EU-type examination certificatePTB 07 ATEX 1061 X (assembled Junction Box) , for additional certificates see www.pepperl-fuchs.com
MarkingEx-Hexagon II 2(1)G Ex db eb mb [ia] IIC T4 Gb
[exsign] II 2(1)D Ex tb [ia Da] IIIC T135°C Db
Note: The marking is based on the maximum value and can be reduced depending on the selected options accordingly.
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020 , EN 60079-1:2014+AC:2018 , EN IEC 60079-7:2015+A1:2018 , EN 60079-11:2012 , EN 60079-18:2015+Cor.2018 , EN 60079-31:2014
IECEx approvalIECEx PTB 07.0036 X , suitable Junction Box on request
INMETRO approvalTÜV 13.1143
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.