Select Your Country

Go to global website

VIM62PL-E0G10-0ME-I420V14 Vibration sensor

Key Benefits at a Glance

  • Extended temperature range
  • Screw-in thread for simple installation
  • Simple electrical commissioning
  • Rugged stainless steel housing
  • Vibration acceleration in g (rms) acc. to DIN ISO 10816/20816
  • Detection of low frequency vibrations

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of VIM62PL-E0G10-0ME-I420V14

Vibration sensor with analog current output and increased temperature resistance
TypeVibration sensor
Measuring technologyMEMS
SeriesPerformance Line
Measured variableVibration acceleration
Measuring range
Vibration accelerationa-rms0 ... 10 g rms
Measurement accuracy± 0.01 g (calibration point: 90% of the measuring range; 159.2 Hz)
Complies with the tolerance requirements of DIN ISO 2954
Cross-sensitivity< 5 % of the partial lateral acceleration, which acts exactly 90° to the measuring axis
Frequency range1 ... 1000 Hz
Averaging timefor a-rms: 12 s
Fusingexternal fuse is required: 3 A , semi-time-lag , 30 V DC
Operating voltageUB10 ... 30 V DC
Current consumptionmax. 25 mA
Power consumptionP0max. 750 mW
Time delay before availabilitytv10 s (rms filter is calculated intially with measurement data before they are available at the output)
Surge protectionup to 2 kV
Output typeanalog output, current
output of the vibration variable
Output current4 ... 20 mA
Load resistor≤ 500 Ω
Degree of protectionDIN EN 60529, IP66, IP67
Shock resistanceDIN EN 60068-2-27, 60 g, 6 ms
Vibration resistanceDIN EN 60068-2-6, 16.5 g, 10 ... 1000 Hz
Vibration evaluationDIN ISO 10816/20816
UL approval
Ordinary LocationE468231 cULus Listed, Class III Power Source and limited energy , if UL marking is marked on the product. For use in NFPA 70 Applications only.
adapters providing field wiring on request
Maximum permissible ambient temperaturemax. 60 °C (max. 140 °F)
Ambient temperature-40 ... 60 °C (-40 ... 140 °F)
Measuring head temperature-40 ... 125 °C (-40 ... 257 °F) directly at the mounting point
Storage temperature-40 ... 60 °C (-40 ... 140 °F)
Connection typeplug
Housing materialStainless steel 1.4305 / AISI 303
Degree of protectionIP66 / IP67 only in connected state
Connector
ThreadingM12
Number of pins4
Massapprox. 200 g
Dimensions
Length82.35 mm
Diameter31 mm