Select Your Country

Go to global website

VOS-LE-C-50MM-JC Accessory camera lens

Key Benefits at a Glance

  • Exchangeable lens (C-Mount)
  • Focal length 50 mm
  • F2.0-22
  • Format 2/3"
  • MOD 0.5
  • C-mount

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of VOS-LE-C-50MM-JC

Fixed focal length lens, high-resolution, compact Megapixel lens, with locking screws for C-mount cameras
Focal length50 mm
Format2/3"
ApertureF2.0-22
Aperture contromanually
Horizontal angle of view14.5 °
Vertical angle of view10.8 °
Diagonal angle of view18 °
At image format12.8 x 9.6 mm
MOD (Minimum object distance)500 mm
Operating temperature-10 ... 50 °C (14 ... 122 °F)
Storage temperature-20 ... 60 °C (-4 ... 140 °F)
Mass90 g
Objective connectionC-mount
Dimensions
Length39.5 mm
Diameter32 mm
Filter threadM 30,5 × 0,5