Select Your Country

Go to global website

SR.TFO.26.26.09.B.0-S0001 FO Splice Box in Stainless Steel with Return Flange

Key Benefits at a Glance

  • Safe protection of fiber optic cable splices in hazardous areas
  • Installation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Ex op pr and Ex tb certified
  • Stainless Steel AISI 316L
  • 1 splice tray, 12 fusion-type splices per tray

Show more

Product Compliance: Europe – CE
Approval
Approval
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of SR.TFO.26.26.09.B.0-S0001

Enclosure coverfully detachable
Cover fixingstainless steel A4 (V4A) hexagonal head screws
ScrewsM6
Number4
Tightening torque3 Nm - 3.5 Nm
Cover sealsilicone
Degree of protectionIP66
Cable entrythru-holes direct through body
Gland plate on face(s)
Cable entry face C
M20 quantity3
M20 series1 Cable Glands, Plastic
2 Stopping Plugs, Plastic
M20 type1 CG.PEDS1.M20.*
2 SP.PE.M20.*
M20 clamping range6 ... 12 mm
Cable entry face D
M20 quantity3
M20 series1 Cable Glands, Plastic
2 Stopping Plugs, Plastic
M20 type1 CG.PEDS1.M20.*
2 SP.PE.M20.*
M20 clamping range6 ... 12 mm
Material
Enclosure1.5 mm AISI 316L, (1.4404) stainless steel
Finishbrushed
Massapprox. 5.4 kg
Dimensions
External dimension (A)260 mm
External dimension (B)260 mm
External dimension (C)87 mm
External dimension with screws (C2)101 mm
Internal dimension (D)206 mm
Internal dimension (E)206 mm
Internal dimension (F)51.5 mm
Mounting holes distance (G)225 mm
Mounting holes distance (G1)295 mm
Mounting holes distance (G2)212.5 mm
Mounting holes distance (H)225 mm
Mounting holes distance (H1)295 mm
Mounting holes distance (H2)212.5 mm
Mounting holes diameter (J)7 mm
Thickness of mounting brackets (N)8.5 mm
Maximum external dimension (K)310 mm
Maximum external dimension (K1)310 mm
Mounting4 Mounting bracket for wall mounting included in the scope of delivery
GroundingM6 internal/external brass nickel-plated grounding bolt
M6 internal stainless steel grounding bolt welded to lid
M6 internal stainless steel grounding bolt welded to enclosure body
Fiber optic splice tray
Number1
Dimensions142 mm x 92 mm x 8 mm
Quantity of splice connections per tray12
Type of splicesfusion with 60 mm heatshrink protectors
Fiber optic splicing protection holders per tray2 for heatshrink splice protectors 60 mm, 6 splices each
Fiber optic cables min. bending radius35 mm
Fiber optic cables frequency range10 ... 10000 MHz
StandardsDIN 47662 and Telecom standards
Ambient temperature-40 ... 55 °C (-40 ... 131 °F)
EU-type examination certificateCML 20 ATEX 3156X
BASEEFA 14 ATEX 0368U
MarkingEx-Hexagon II 2 GD
Ex op pr IIC T* Gb
Ex tb IIIC T** °C Db
T5/T95 °C @ Ta +55 °C
T6/T80 °C @ Ta +40 °C
IECEx approvalIECEx CML 20.0094X
IECEx BAS 14.0169U
UKCA approvalCML 21 UKEX 3892X
Further approvalsfurther on request
Degree of protectionEN60529
CE marking0102
UKCA marking2503
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.