Select Your Country
ECHO-M black Radar motion sensor
Key Benefits at a Glance
- Basic radar motion sensor
- Detection of people and objects for automatic doors
- Simplest adjustment of the sensing range
- Wall and ceiling mountable




Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
- IT
- ZH
Technical data of ECHO-M black
Basic radar motion sensor, detection range 2 m x 4 m, max. installation height 3 m, black housing, solid-state relay, cable adapter |
Sensing range | 2000 x 4000 mm (DxW) at 2200 mm mounting height and 30° inclination angle | |||||||
Function principle | Microwave module | |||||||
Detection speed | min. 0.1 m/s | |||||||
Setting angle | ||||||||
| ||||||||
Operating frequency | 24.15 ... 24.25 GHz K-Band | |||||||
Operating mode | Radar motion sensor | |||||||
Transmitter radiated power (EIRP) | < 13 dBm |
MTTFd | 766 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % |
Function indicator | detection : LED green push button indication : LED yellow | |
Control elements | sensitivity adjustment with push button |
Operating voltage | UB | 12 ... 24 V DC ± 10 % |
No-load supply current | I0 | ≤ 50 mA at 24 V DC |
Power consumption | P0 | ≤ 1.2 W |
Switching type | Normally open (NO) | |
Signal output | solid-state relay | |
Switching voltage | max. 28 V AC / 36 V DC | |
Switching current | max. 0.1 A AC / 0.1 A DC | |
Hold time | 1.5 s |
CE conformity | 2014/53/EU This device can be used in all countries within the European Union. In other countries, all applicable national regulations must be observed. | |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
Operating temperature | -20 ... 55 °C (-4 ... 131 °F) | |
Storage temperature | -30 ... 70 °C (-22 ... 158 °F) | |
Relative humidity | max. 90 % non-condensing |
Mounting height | max. 3 m | ||||
Degree of protection | IP54 | ||||
Connection | cable Adapter 35 mm included with delivery ; for conductor cross section 0.2 ... 0.5 mm2 | ||||
Material | |||||
| |||||
Mass | approx. 70 g | ||||
Dimensions | 75 mm x 64 mm x 44 mm |
Related News and Applications
Read more on news and applications related to this product.