Select Your Country

Go to global website

DAD15-8P-NPN Optical data coupler

Key Benefits at a Glance

  • 8 bit parallel data transfer
  • Very large angle of divergence
  • Can be connected in series
  • Connection with spring-loaded terminals
  • Degree of protection IP67

Show more

Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • ZH

Technical data of DAD15-8P-NPN

Optical data coupler
Effective detection range0 ... 1500 mm
Threshold detection range2500 mm
Light sourceIRED
Light typemodulated infrared light
Diameter of the light spotapprox. 1000 mm at 1.5 m
Opening angle± 20 °
Ambient light limit5000 Lux
Cycle time35 ms
MTTFd200 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Operation indicatorLED green
Data flow indicatorInputs: 8 LEDs green
Outputs: 8 LEDs red
Control elementssensitivity adjustment
Control elementsOperating mode switch 4: Behavior when beam is broken
Switches 1+2: Address
Operating voltageUB10 ... 30 V DC
No-load supply currentI040 mA
Data sampling blankingEnable input emitter deactivation
Data rate225 Bit/s
Interface type8 bit parallel, bidirectional
10 inputs, NPN ; 10 outputs, NPN
Switching voltagemax. 30 V DC
Switching currentmax. 200 mA per channel , short-circuit protected , total max. 800 mA
Product standardEN 60947-5-2
EAC conformityTR CU 020/2011
ApprovalsCE
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-20 ... 75 °C (-4 ... 167 °F)
Degree of protectionIP67
Connection2 M16 cable glands, tension spring terminals in the terminal compartment
Material
HousingTerluran®, black
Optical faceglass
Mass170 g
Dimensions
Width53 mm
Depth56 mm
Length76 mm