Select Your Country

Go to global website

Ex-TRA 30 EPH N Zone 2 ATEX Headset

Key Benefits at a Glance

  • Certified according to latest ATEX standards
  • For use in ATEX Zone 2
  • Available in three different hearing protection headset versions
Approval
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of Ex-TRA 30 EPH N Zone 2 ATEX

Intrinsically Safe Headset for ATEX Zone 2, Neckband
DescriptionBehind-The-Neck
Speaker30 Ohm at 1 kHz (+/- 15%)
MicrophoneMax. 4400 Ohm bei 1 kHz
Operating temperature-20 ... 50 °C (-4 ... 122 °F)
Storage temperature-20 ... 50 °C (-4 ... 122 °F)
Connector3.5 mm plug with screw
Cablecoiled
LengthL50 cm - 130 m
Mass380 g
ATEX approval
ATEX certificatePF19CERT5391X
ATEX markingEx-Hexagon II 3G Ex ic IIA T4 Gc
Ta = -20 °C to +60 °C
Scope of deliveryHeadset
Documentation