Select Your Country

Go to global website

KCD2-SLD-Ex1.1245 Solenoid Driver

Key Benefits at a Glance

  • 1-channel isolated barrier
  • 24 V DC supply (bus or loop powered)
  • Output 45 mA at 12 V DC
  • Line fault transparency (LFT)
  • Test pulse immunity
  • Housing width 12.5 mm
  • Up to SIL 3 acc. to IEC/EN 61508

Show more

Product Compliance: Europe – CE
Approval
Approval
Functional Safety: Safety Integrity Level - 3
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of KCD2-SLD-Ex1.1245

Signal typeDigital Output
Safety Integrity Level (SIL)SIL 3
Systematic capability (SC)SC 3
Connectionterminals 5+, 6- loop powered
Power Rail or terminals 9+, 10- bus powered
Rated voltageUr19 ... 30 V DC
loop powered
Input current75 mA at 24 V , 270 Ω load
Power dissipation1.3 W at 24 V , 270 Ω load
Connection sidecontrol side
Connectionterminals 5+, 6-
Test pulse lengthmax. 2 ms from DO card
Signal levelloop powered
1-signal: 19 ... 30 V DC
0-signal: 0 ... 5 V DC
bus powered
1-signal: 15 ... 30 V DC (current limited to 5 mA)
0-signal: 0 ... 5 V DC
Rated currentIr0-signal: typ. 1.6 mA at 1.5 V DC; typ. 8 mA at 3 V DC (maximum leakage current DO card)
1-signal: ≥ 36 mA (minimum load current DO card)
Inrush current< 200 mA , 10 ms loop powered
Connection sidefield side
Connectionterminals 1+, 2-
Internal resistorRi240 Ω
CurrentIetyp. 45 mA
VoltageUetyp. 12 V
Current limitImax50 mA
Open loop voltageUstyp. 24.6 V
Loadnominal 0.05 ... 18 kΩ , valid range for line fault detection (LFD)
Output IIfault signal
Connectionterminals 7, 8 , non-intrinsically safe
Contact loading30 V DC/ 0.5 A resistive load
Mechanical life105 switching cycles
Energized/De-energized delay≤ 20 ms / ≤ 20 ms
Line fault detection
Test currentmax. 350 µA , calculated by ILFD = 4.7 V / (15 kΩ + RLoad)
Output/other circuitsbasic insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Output II/power supplybasic insulation according to IEC/EN 61010-1, rated insulation voltage 32 Veff
Display elementsLEDs
Control elementsDIP switch
Configurationvia DIP switches
Labelingspace for labeling at the front
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Electromagnetic compatibilityNE 21:2012 , EN 61326-3-2:2008
For further information see system description.
Degree of protectionIEC 60529:2013
Protection against electrical shockEN 61010-1:2010
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Observe the temperature range limited by derating, see section derating.
Degree of protectionIP20
Connectionscrew terminals
Massapprox. 150 g
Dimensions12.5 x 119 x 114 mm (0.5 x 4.7 x 4.5 inch) (W x H x D) , housing type A2
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
EU-type examination certificateEXA 17 ATEX 0002 X
MarkingEx-Hexagon II 3(1)G Ex nC ec [ia Ga] IIC T4 Gc
[exsign] II (1)D [Ex ia Da] IIIC
[exsign] I (M1) [Ex ia Ma] I
Output IEx ia
VoltageUo26 V
CurrentIo110 mA
PowerPo715 mW
Supply
Maximum safe voltageUm60 V (Attention! The rated voltage can be lower.)
Input
Maximum safe voltageUm60 V (Attention! The rated voltage can be lower.)
Collective error message
Maximum safe voltageUm60 V (Attention! The rated voltage can be lower.)
Galvanic isolation
Output I/other circuitssafe electrical isolation acc. to IEC/EN 60079-11, rated insulation voltage 300 Vrms
Directive conformity
Directive 2014/34/EUEN 60079-0:2012+A11:2013 , EN 60079-7:2015 , EN 60079-11:2012 , EN 60079-15:2010
UL approvalE106378
Control drawing116-0448 (cULus)
IECEx approval
IECEx certificateIECEx EXA 17.0001X
IECEx markingEx nC ec [ia Ga] IIC T4 Gc
[Ex ia Da] IIIC
[Ex ia Ma] I
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.