Select Your Country

Go to global website

FB9262BP10220.2 Universal Backplane

Key Benefits at a Glance

  • Universal backplane
  • Max. 10 slots for I/O modules
  • Redundancy (field bus and power supply)
  • Installation in Zone 1
  • For PROFIBUS, PROFINET, MODBUS RTU or MODBUS TCP

Show more

Product Compliance: Europe – CE
Approval
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of FB9262BP10220.2

Bus coupler2
Bus termination2
Supply2
I/O modules (single width)max. 10
I/O modules (dual width)max. 5
Maximum safe voltage Um60 V DC (SELV/PELV) / 253 V AC, depending on power supply
Input voltage rangeU18 ... 32 V DC (SELV/PELV) / 95 ... 253 V AC; depends on power supply
Redundancyyes
Fieldbus typePROFIBUS, PROFINET, MODBUS RTU or MODBUS TCP
Redundancyyes
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
Degree of protectionEN 60529
Ambient temperature-40 ... 60 °C (-40 ... 140 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Shock resistanceshock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18
Vibration resistancefrequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles
frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance
Degree of protectionIP30
Massapprox. 2133 g , without modules
Dimensions(W x H x D)
511 x 212 x 120 mm , without modules
Height211.8 mm
Width510.7 mm
Depth120 mm
EU-type examination certificateBVS 11 ATEX E 041 X
MarkingEx-Hexagon II 2 G Ex d e m IIC T4
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020
EN 60079-1:2014
EN 60079-7:2015+A1:2018
EN 60079-18:2015+A1:2017
IECEx approvalBVS 11.0019X
Approved forInternational: Ex db eb mb IIC T4 Gb ; Ex db eb IIC T4 Gb
INMETRO approvalBrazil: TÜV 14.1598X
Marine approval
Bureau Veritas Marine22449/C0 BV
Supplementary informationStatement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.