Select Your Country
OBD30M-R2000-1L-Y70112344 2-D LiDAR Sensor
Key Benefits at a Glance
- 4 freely programmable monitoring fields
- 4 inputs/outputs (selectable)
- High operating range
- 360°-angle of measurement
- Measuring method PRT (Pulse Ranging Technology)
- Very narrow scan plane
Show more






Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
DatasheetFunctionClassificationInformative LiteratureProduct DocumentationDesign / SimulationApprovalsSoftwareRelated Products
Technical data of OBD30M-R2000-1L-Y70112344
R2000 Detection, 2-D LiDAR sensor for precise field monitoring, measuring range to object up to 30 m |
Measuring range | 0.1 ... 10 m (black 10%) 0,1 … 30 m (white 90 %) 0,1 … 30 m (reflector) Min. reflectivity 2.5% | ||||||||||||||||||||||
Light source | laser diode | ||||||||||||||||||||||
Light type | modulated infrared light | ||||||||||||||||||||||
Laser nominal ratings | |||||||||||||||||||||||
| |||||||||||||||||||||||
Measuring method | Pulse Ranging Technology (PRT) | ||||||||||||||||||||||
Scan rate | 10 Hz, 20 Hz, 30 Hz | ||||||||||||||||||||||
Scanning angle | 360° | ||||||||||||||||||||||
Diameter of the light spot | 105 mm x 25 mm at 10 m | ||||||||||||||||||||||
Ambient light limit | 80000 Lux |
MTTFd | 75 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % |
Operation indicator | LED green | |
Data flow indicator | LED yellow: active ethernet LED green: Ethernet link | |
Function indicator | LED red: fault Yellow LED: I/Q1 + I/Q2 | |
Control elements | 2 Button | |
Parameterization indicator | 24 x 252 pixels , red |
Operating voltage | UB | 10 ... 30 V DC |
Ripple | 10 % within the supply tolerance | |
No-load supply current | I0 | ≤ 400 mA / 24 V DC |
Power consumption | P0 | < 10 W |
Time delay before availability | tv | < 40 s |
Application | Field monitoring | |
Number of fields | 4 | |
Response time | 30 ms + 1 Scan duration | |
Detectable object shape | Almost any | |
Object size | > 1 mm | |
Linking fields | Up to 4 x 3 levels |
Interface type | 4 x switching inputs/outputs (selectable) |
Input/output type | 4 Inputs/Outputs , Independently configurable , short circuit/reverse polarity protected |
Switching threshold | low: Ue < 5 V, high: Ue > 10 V |
Switching threshold | low: Ua < 1 V, high: Ua > Ub - 2 V | |
Switching current | 100 mA per output |
Product standard | IEC 61000-6-2 | |
Shock resistance | EN 60068-2-27 | |
Vibration resistance | EN 60068-2-6 | |
Laser safety | EN 60825-1:2014 |
Measuring speed | 54000 measurements per second | |
Angle resolution | 0,071°; 0,15°; 0,2° | |
Repeat accuracy | < 12 mm |
Protection class | III (operating voltage 50 V) | |
UL approval | cULus Listed, Class 2 Power Source, Type 1 enclosure | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
FDA approval | IEC 60825-1:2014 Complies with 21 CFR 1040.10 and 1040.11 except for conformance with IEC 60825-1 Ed. 3 as described in Laser Notice 56, dated May 8, 2019. |
Ambient temperature | -10 ... 50 °C (14 ... 122 °F) | |
Storage temperature | -20 ... 70 °C (-4 ... 158 °F) | |
Relative humidity | 95 % , no moisture condensation |
Degree of protection | IP65 | ||||||||||
Connection | 4-pin, M12x1 connector, standard (supply) , 8-pin, M12x1 connector, A-coded (MultiPort) , 4-pin, M12x1 socket, D-coded (LAN) | ||||||||||
Material | |||||||||||
| |||||||||||
Mass | approx. 0.8 kg | ||||||||||
Dimensions | |||||||||||
|
Related News and Applications
Read more on news and applications related to this product.