Zener Barriers

Zener barriers provide cost saving Ex-protection for various applications in process automation systems. The amount of energy transferred to the hazardous location is limited to a safe level incapable of igniting the explosive atmosphere.
Z-system zener barriers from Pepperl+Fuchs are directly mounted on a 35 mm DIN-Rail. Through accessories, the required grounding can be done directly on the DIN mounting rail.
- · Fast mounting on the DIN-rail
- · Grounding directly connected with DIN-rail
- · Separation of field loop by removing the fus
Z-system zener barriers are available with high density up to 2 channels / 12,5 mm width. Variants with field replaceable fuses provide a convenient means of disconnecting or open-circuiting the instrument loop without interfering with the wiring, making commissioning and maintenance operations much easier. Zener barriers are very accurate in transmission and are often used for calibratable systems such as weighing applications.
- German
- Italian
- English
Further Literature | Language | File Type | File Size | Download |
---|---|---|---|---|
Product Overview - Interface Technology | en | PDF | 4 MB | |
Image brochure - Explosion Protection | en | PDF | 5 MB |