Select Your Country
Intrinsic Safety Isolated Barriers

Intrinsic safety barriers from Pepperl+Fuchs limit the energy that is supplied to a circuit and protect hazardous areas from excess energy. By limiting energy to a safe level, intrinsically safe circuits prevent the ignition of potentially explosive atmospheres.
In addition to their explosion protection function, isolated barriers offer galvanic isolation to protect measurement and control circuits from signal distortion and dangerous surges. These interface modules also convert, standardize, and split measurement and control signals.
Language
- German
- Spanish
- English
- Italian
Brochures and Overviews | Language | File Type | File Size | Download |
---|---|---|---|---|
Product Information - HiC2422—the Universal Device for Analog Applications in Process Automation | en | PDF | 394 KB | |
Product Information - K-DUCT Profile Rail with Integrated Cable Duct Optimizes Installation | en | PDF | 290 KB |
Further Literature | Language | File Type | File Size | Download |
---|---|---|---|---|
Product Overview - Linecard H-System | en | PDF | 341 KB | |
Linecard - K-System | en | PDF | 343 KB | |
Linecard - K-System | en | PDF | 1 MB | |
Product Overview - KCD* dual channel solenoid driver | en | PDF | 507 KB | |
Image brochure - Explosion Protection | en | PDF | 5 MB | |
Product Overview - Interface Technology | en | PDF | 4 MB |