HART Interface Solutions

HART Interface Solutions from Pepperl+Fuchs consist of two HART Multiplexer Systems, K-System and H-System, for multiple signal loops and a HART Loop Converter for single loop applications. The Multiplexer is used to connect HART field devices to Asset Management Systems. At the heart of HART Interface Solution (HIS), the HART Multiplexer acts like a gateway device, routing communications between the maintenance workstation PC and the HART field devices.
It interrogates each HART device, retrieves device information, and stores it in an internal database. This information is made available by the Asset Management System or PACTware. The HART Multiplexer also acts as a message coordinator for communication between the maintenance workstation PC and the HART devices. For a single loop solution, the HART Loop Converter allows access to all process variables provided by a field device and transfers them to conventional 4...20 mA loop. This enables it to make use of the hidden measurements done by many field devices and feed them to conventional DCS Systems.
- English
- German
- Italian
Application Reports | Language | File Type | File Size | Download |
---|---|---|---|---|
Application Report - WirelessHART Connects Mobile Measurement Stations | en | PDF | 149 KB | |
Application Report - WirelessHART Adapter Bullet Enables More Flexibility for Mobile Mixing Tanks | en | PDF | 129 KB |
Further Literature | Language | File Type | File Size | Download |
---|---|---|---|---|
Technology Guide Wireless Technology | en | PDF | 6 MB | |
Technical White Paper - WirelessHART | en | PDF | 471 KB | |
Manual Wireless Network Checker (WiNC) | en | PDF | 5 MB | |
Product Information - Overview of HART products | en | PDF | 4 MB | |
Product Overview - Interface Technology | en | PDF | 4 MB | |
Image brochure - Explosion Protection | en | PDF | 5 MB |